IESNA:LM-63-2002
[TEST]P951333
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38533
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4521.1 5660.8 6691.2 7488.8 8139.2 8507.2 8680.2 8741.9 9054.2 9722.5
10826.4 12220.7 13593.2 14689.2 15647.9 16523.1 17076 17217.2 16877.1 16015.9
14277.4 11272 9304.8 7793.1 6172 4342.1 2854.3 2001 1561.4 1348.6
1223.3 1028.3 871.2 302.3 147.2 23.9 0
4521.1 5700.6 6740.9 7552.4 8149.2 8552.9 8759.8 8817.5 9076 9678.7
10699.1 12065.6 13412.2 14545.9 15514.6 16389.8 17046.2 17282.9 17066.1 16336.1
14884.1 12107.4 9680.7 8129.3 6528.1 4733.9 3112.9 2100.4 1611.1 1396.3
1235.2 1044.3 879.2 373.9 157.1 29.8 0
4521.1 5650.9 6671.3 7490.8 8129.3 8592.7 8849.3 8958.7 9161.6 9702.6
10571.8 11785.1 13078 14217.8 15138.7 15874.6 16564.8 16901 16815.5 16232.7
15065.1 13157.6 10488.3 8626.5 7037.3 5298.8 3538.5 2351.1 1738.4 1444.1
1275 1109.9 950.8 726 370 43.8 0
4521.1 5650.9 6641.4 7458.9 8141.2 8664.3 9014.4 9197.4 9388.3 9806
10452.5 11393.3 12511.1 13583.2 14446.5 15154.6 15749.3 16230.7 16360 16169
15466.9 14164 12334.1 10168 8129.3 6317.2 4417.7 2828.4 1929.4 1467.9
1267 1099.9 938.8 747.9 525.1 204.9 0
4521.1 5483.8 6444.5 7283.9 8004 8640.4 9147.7 9483.8 9698.6 10028.8
10565.9 11256.1 12149.1 13058.1 13875.6 14579.8 15152.6 15661.8 16023.8 16121.3
15928.3 15335.6 14185.9 12447.5 10416.7 8342.1 6215.8 4097.4 2573.8 1726.5
1316.8 1169.6 1016.4 775.7 523.1 163.1 0
4521.1 5396.3 6263.5 7081 7836.9 8537 9173.5 9676.7 10018.9 10339.1
10740.9 11317.7 11986 12779.7 13579.3 14374.9 15051.2 15580.3 15980.1 16310.2
16566.8 16481.3 16121.3 15303.8 13891.5 12061.6 9708.6 7445 5006.4 3091
2005 1370.5 992.5 600.7 302.3 79.6 0
4521.1 5229.2 5983.1 6752.8 7500.7 8234.7 8942.8 9573.3 10096.4 10516.1
10941.8 11407.2 11918.4 12554.9 13284.9 14112.3 14963.6 15785.1 16513.1 17153.6
17736.4 18376.9 18665.3 18844.3 18804.5 17993 16443.5 13975.1 10709.1 7254.1
4187 2174 1109.9 640.5 312.3 107.4 0
4521.1 5101.9 5706.6 6367 7051.2 7697.6 8391.8 9066.1 9714.5 10287.4
10860.2 11391.3 11872.7 12391.8 12936.8 13521.6 14199.9 14967.6 15807 16698.1
17670.7 19067.1 20194.9 20883.1 21666.8 22233.6 22307.2 21545.4 19564.3 16358
11918.4 7691.7 3920.4 1599.2 570.9 111.4 0
4521.1 4873.2 5298.8 5792.1 6333.1 6906 7488.8 8065.6 8636.5 9223.2
9837.9 10406.7 11025.3 11671.8 12344.1 13018.4 13766.2 14605.6 15534.5 16586.7
17815.9 19679.7 21529.5 22796.5 24413.6 26317.2 28354 29712.5 29422.1 26687.1
21056.1 13650.9 5790.1 1768.3 556.9 115.4 0
4521.1 4833.4 5257.1 5710.6 6221.8 6762.8 7315.7 7866.7 8411.7 8964.7
9509.7 10074.6 10671.3 11317.7 11986 12680.2 13452 14305.3 15260 16348
17575.3 19548.4 21412.2 22784.6 24513.1 26587.7 28811.4 30227.6 29959.1 27051.1
20930.8 12799.6 4905 1354.5 437.6 99.5 0
4521.1 4682.2 4901 5195.4 5551.4 5939.3 6331.2 6742.9 7168.5 7598.2
8031.8 8479.3 8930.8 9408.2 9921.4 10464.4 11061.1 11737.4 12552.9 13483.8
14617.6 16419.6 17786.1 19134.7 20779.6 22758.7 24616.5 25422.1 24580.7 21372.4
15777.2 8781.7 2532.1 531.1 177 39.8 0
4521.1 4570.8 4694.2 4871.2 5115.8 5380.4 5668.8 5965.2 6265.5 6585.8
6898 7198.4 7508.7 7817 8143.2 8487.3 8849.3 9288.9 9798.1 10458.4
11413.2 12598.7 13406.2 14309.2 15389.3 16566.8 17370.4 17089.9 15685.7 13052.2
9426.1 4823.5 1573.3 469.4 161.1 37.8 0
4521.1 4471.4 4489.3 4570.8 4704.1 4841.4 5022.4 5201.4 5378.4 5563.4
5724.5 5869.7 5991 6102.4 6180 6229.7 6279.4 6313.3 6368.9 6498.2
6808.5 6991.5 7025.3 7093 7198.4 7293.9 7033.3 6207.8 5030.3 3727.5
2534.1 1436.1 720 304.3 147.2 51.7 0
4521.1 4262.5 4109.4 4029.8 4021.9 4053.7 4107.4 4167.1 4208.8 4234.7
4232.7 4183 4105.4 3996 3850.8 3673.8 3461 3240.2 3037.3 2848.3
2653.4 2480.3 2335.1 2215.8 2112.4 2007 1875.7 1698.7 1454 1125.8
819.5 602.7 417.7 268.5 153.2 43.8 0
4521.1 4069.6 3789.1 3665.8 3636 3661.8 3717.5 3777.2 3807 3799.1
3757.3 3683.7 3576.3 3443.1 3287.9 3128.8 2963.7 2798.6 2635.5 2456.5
2275.5 2112.4 1993 1921.4 1893.6 1897.6 1893.6 1837.9 1700.6 1471.9
1119.8 771.8 541 356 177 39.8 0
4521.1 3918.4 3580.3 3447 3453 3528.6 3612.1 3665.8 3669.8 3634
3564.4 3464.9 3347.6 3212.3 3069.1 2927.9 2778.7 2621.6 2460.5 2311.3
2197.9 2100.4 2034.8 1993 1957.2 1915.5 1849.8 1782.2 1698.7 1565.4
1362.5 1070.1 702.1 387.9 185 39.8 0
4521.1 3773.2 3425.1 3335.6 3391.3 3494.8 3576.3 3616.1 3600.2 3538.5
3443.1 3329.7 3198.4 3069.1 2931.9 2798.6 2707.1 2597.7 2460.5 2351.1
2277.5 2180 2026.8 1905.5 1826 1748.4 1668.8 1589.3 1517.6 1452
1374.4 1249.1 1022.4 783.7 459.5 111.4 0
4521.1 3691.7 3343.6 3293.9 3389.3 3488.8 3570.4 3594.2 3556.4 3459
3341.6 3208.3 3065.1 2937.8 2828.4 2766.8 2693.2 2617.6 2544 2380.9
2235.7 2120.3 2005 1897.6 1786.2 1688.7 1593.2 1505.7 1414.2 1308.8
1205.4 1111.9 974.6 841.4 588.8 228.7 0
4521.1 3622.1 3291.9 3285.9 3391.3 3486.8 3558.4 3566.4 3508.7 3403.3
3270 3122.8 2991.5 2870.2 2788.7 2719 2629.5 2508.2 2400.8 2271.5
2172 2060.7 1951.3 1851.8 1768.3 1682.7 1591.2 1497.8 1388.4 1267
1133.8 1016.4 865.2 654.4 433.6 181 0
4521.1 3582.3 3266 3283.9 3399.3 3492.8 3556.4 3544.5 3470.9 3345.6
3190.4 3045.2 2921.9 2828.4 2784.7 2679.3 2516.2 2327.2 2251.6 2188
2074.6 1987.1 1911.5 1800.1 1716.6 1650.9 1565.4 1463.9 1342.6 1209.3
1064.1 1000.5 861.3 562.9 409.7 250.6 0
4521.1 3574.3 3250.1 3285.9 3401.3 3496.8 3554.4 3538.5 3449 3307.8
3150.7 3007.4 2886.1 2828.4 2760.8 2627.5 2388.9 2231.7 2191.9 2114.4
2014.9 1907.5 1806.1 1728.5 1680.7 1639 1561.4 1465.9 1350.6 1217.3
1076.1 1111.9 887.1 592.7 451.5 167.1 0
4521.1 3574.3 3248.1 3291.9 3403.3 3498.7 3552.4 3544.5 3457 3309.8
3150.7 3005.5 2884.1 2830.4 2754.8 2619.6 2371 2233.7 2201.9 2112.4
2008.9 1891.6 1808 1704.6 1690.7 1639 1559.4 1465.9 1358.5 1215.3
1080.1 1096 761.8 612.6 445.5 161.1 0
